text.skipToContent text.skipToNavigation

Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm White Cap with Seal, Assembled, Sterile, 175/Case

Product NumberLC500-33

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


  • Break-resistant and translucent high-density polyethylene (HDPE)
  • PE cap


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   LC500-33
Qty./Pk   175 / Pk  
Qty./Cs   175 / Cs  
Brand   Corning®  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents