More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ Collagen I Peptide 175cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number356273
Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.
Quality: cGMP and 13485 compliant
Room Temperature (15-30°C)
€494.93 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 356273 |
Qty./Pk | 5 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Canted |
Cap Style | Vented |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9226012
- Quality Certificate - Lot No.9164014
- Quality Certificate - Lot No.8281041
- Quality Certificate - Lot No.8190041
- Quality Certificate - Lot No.8099034
- Quality Certificate - Lot No.7290006
- Quality Certificate - Lot No.6354002
- Quality Certificate - Lot No.6237005
- Quality Certificate - Lot No.6171003
- Quality Certificate - Lot No.6089001
- Quality Certificate - Lot No.6073089
- Quality Certificate - Lot No.5327004
- Quality Certificate - Lot No.5221066
- Quality Certificate - Lot No.5151070
- Quality Certificate - Lot No.5071007
- Quality Certificate - Lot No.3323005
- Quality Certificate - Lot No.2312009
- Quality Certificate - Lot No.2283021
- Quality Certificate - Lot No.2235006
- Quality Certificate - Lot No.2142008
- Quality Certificate - Lot No.1265012
- Quality Certificate - Lot No.0259020
- Quality Certificate - Lot No.0231013
- Quality Certificate - Lot No.0208006
- Quality Certificate - Lot No.0176003
- Quality Certificate - Lot No.0083021
- Quality Certificate - Lot No.0020010