
15L Corning® Reusable Glass Spinner Flask Only, with 100 mm Flat Center Cap and 4 Vertical Sidearms
Product Number4510-15L
- 15L capacity
- Flask only, caps, paddles and accessories available separately
- Can be used with direct drive motor or magnetically driven paddle assembly
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- 4, 45mm vertical sidearms permit use with sidearm probes and fittings
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
€2,296.20 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4510-15L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 15 L |
Sidearm Openings | 4 |
Sidearm Style | Vertical |
Sidearm Cap Diameter | 45 mm (approx.) |
Cap Style | Screw cap |
Diameter | 290 mm (approx.) |
Sidearm I.D. | 29 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26423002
- Quality Certificate - Lot No.03123002
- Quality Certificate - Lot No.27122002
- Quality Certificate - Lot No.23321001
- Quality Certificate - Lot No.03120001
- Quality Certificate - Lot No.01620001
- Quality Certificate - Lot No.27717852
- Quality Certificate - Lot No.23417003
- Quality Certificate - Lot No.20017931
- Quality Certificate - Lot No.11517001
- Quality Certificate - Lot No.28113001
- Quality Certificate - Lot No.Generic