36L Corning® Reusable Glass Spinner Flask Only, with 100 mm Flat Center Cap and 6 Vertical Sidearms
Product Number4510-36L
- 36L capacity
- Flask only, caps, paddles and accessories available separately
- Can be used with direct drive motor or magnetically driven paddle assembly
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- 6, 45mm vertical sidearms permit use with sidearm probes and fittings
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
€3,571.53 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4510-36L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 36 L |
| Sidearm Openings | 6 |
| Sidearm Style | Vertical |
| Sidearm Cap Diameter | 45 mm (approx.) |
| Cap Style | Screw cap |
| Diameter | 408 mm (approx.) |
| Sidearm I.D. | 29 mm (approx.) |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25122004
- Quality Certificate - Lot No.19322001
- Quality Certificate - Lot No.31521002
- Quality Certificate - Lot No.03621002
- Quality Certificate - Lot No.30320001
- Quality Certificate - Lot No.35719001
- Quality Certificate - Lot No.25114001
- Quality Certificate - Lot No.24114001
- Quality Certificate - Lot No.10913004
- Quality Certificate - Lot No.34509003
- Quality Certificate - Lot No.34309002
- Quality Certificate - Lot No.33409001
- Quality Certificate - Lot No.30209001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32307002
- Quality Certificate - Lot No.00208002