text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Axygen® 0.2 mL Maxymum Recovery® Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile

Product Number PCR-02-L-C
E-mail


Axygen® 0.2 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • Maxymum Recovery technology for ultra-low retention and high yield



Contact Customer Service
Details
Product Number   PCR-02-L-C
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Axygen®  
Sterile   No  
Capacity   0.2 mL  
Bottom Style   Conical  
Cap Material   Polypropylene  
Color   Clear  
Specifications Documents