Axygen® 384孔吸头,10µL,透明,不带滤芯,无菌,SLAS标准吸头盒
产品编号VT-384-10UL-R-S
The Axygen brand offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well and 384-well format designed for Agilent®/Velocity VPrep® and Bravo 96LT, 8LT, 384ST, 96ST and 16ST head.
- 10 µL Clear Tips
- 384 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Agilent®/Velocity VPrep® and Bravo 384ST, 96ST & 16ST head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | VT-384-10UL-R-S |
| Qty./Pk | 3840 / Pk |
| Qty./Cs | 19200 / Cs |
| Brand | Axygen® |
| Series | VT |
| Model | Velocity |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Agilent Velocity |
| Use With Model | Agilent |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 384 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 10 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
产品规格文件
可用的证书
- 质量证书 – 批号 21424029
- 质量证书 – 批号 20424005
- 质量证书 – 批号 18324061
- 质量证书 – 批号 18324001
- 质量证书 – 批号 11224014
- 质量证书 – 批号 15722019
- 质量证书 – 批号 15022025
- 质量证书 – 批号 14422067
- 质量证书 – 批号 04022038
- 质量证书 – 批号 12520029
- 质量证书 – 批号 22219020
- 质量证书 – 批号 21819012
- 质量证书 – 批号 21719042
- 质量证书 – 批号 12219069
- 质量证书 – 批号 11919155
- 质量证书 – 批号 04919070
- 质量证书 – 批号 32718058
- 质量证书 – 批号 32418026
- 质量证书 – 批号 23918053
- 质量证书 – 批号 18018003
- 质量证书 – 批号 12818002
- 质量证书 – 批号 02918001
- 质量证书 – 批号 23516338
- 质量证书 – 批号 17216338
- 质量证书 – 批号 15316338
- 质量证书 – 批号 11616338
- 质量证书 – 批号 07016338
- 质量证书 – 批号 03416338
- 质量证书 – 批号 00416338
- 质量证书 – 批号 23615338