
Corning® BioCoat® Gelatin 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case
产品编号356652


Corning® BioCoat™ Gelatin 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of gelatin. Flat bottom, 10 sleeves of 5, 50/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
产品编号 | 356652 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Cell Growth Area | 9.6 cm² |
Storage | 4°- 30°C |
Surface Coating | Gelatin |
产品规格文件