
Corning® Spin-X® UF 500 µL Centrifugal Concentrator, 100,000 MWCO Membrane, 25/Case
Product Number431481

Corning Spin-X UF centrifugal concentrators offer a simple, one step procedure for concentrating or desalting proteins and other biomolecules with 90% or better recovery.
- The proprietary vertical membrane design and thin channel filtration chamber minimizes membrane fouling and provides fast, high speed concentrating, even with particle laden solutions.
- Integrated dead stop design eliminates risk of spinning to dryness; no respinning necessary
- Spin-X UF 500 for samples up to 500 µL
- Low binding polyethersulfone (PES) membranes are available with five molecular weight cut-offs (MWCO): 5,000, 10,000, 30,000, 50,000 and 100,000 to meet all of your concentrating needs. Choose an MWCO 1/2 to 1/3 smaller than the protein to be concentrated.
- The MWCO and graduations are printed right on the side of the concentrator tube to avoid mix-ups.
- Spin-X UF 500 concentrators require fixed angle rotors. Minimum rotor angle is 40º. Click on the technical literature tab above for Spin-X UF manuals, protocols and a selection and use guide. (See Corning Spin-X UF Applications listed below product details at-a-glance.)
$123.35 per case
Added to Your Shopping Cart
Details
Product Number | 431481 |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume | 0.5 mL |
Membrane Material | Polyethersulfone |
Membrane | 100,000 MWCO |
Membrane Area | 0.5 cm² |
Packaging | Bulk pack |
Housing Material | Polycarbonate |
Height | 50 mm |
Diameter | 11 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06225001
- Quality Certificate - Lot No.31824003
- Quality Certificate - Lot No.22924002
- Quality Certificate - Lot No.16424001
- Quality Certificate - Lot No.34523007
- Quality Certificate - Lot No.20823006
- Quality Certificate - Lot No.19523005
- Quality Certificate - Lot No.19223004
- Quality Certificate - Lot No.09423003
- Quality Certificate - Lot No.06723002
- Quality Certificate - Lot No.05523001
- Quality Certificate - Lot No.34922005
- Quality Certificate - Lot No.33222004
- Quality Certificate - Lot No.30522003
- Quality Certificate - Lot No.23422002
- Quality Certificate - Lot No.10422001
- Quality Certificate - Lot No.30121005
- Quality Certificate - Lot No.11021004
- Quality Certificate - Lot No.08821003
- Quality Certificate - Lot No.02821001
- Quality Certificate - Lot No.34120006
- Quality Certificate - Lot No.33420005
- Quality Certificate - Lot No.31520004
- Quality Certificate - Lot No.26220003
- Quality Certificate - Lot No.24720002
- Quality Certificate - Lot No.21920001
- Quality Certificate - Lot No.33719006
- Quality Certificate - Lot No.30819005
- Quality Certificate - Lot No.27419004
- Quality Certificate - Lot No.26919003