text.skipToContent text.skipToNavigation

Axygen® Automation Tips for Agilent®/Velocity11 | VPrep® and Bravo

E-mail

  • Tip format: 96 tip
  • Tip volume range: 20 µL to 250 µL
  • Tip material: Clear polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible heads: 96LT, 8LT
  • Rack format: ANSI/SLAS
  • Rack material: Polypropylene


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
VT-384-31UL-R Axygen® 384-well tips, 30µL, Clear, Non-filtered, Non-sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   per case
VT-384-31UL-R-S Axygen® 384-well tips, 30µL, Clear, Non-filtered, Sterile, SLAS Rack   3840 / Pk     19200 / Cs     Axygen®   per case