text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Reagents

E-mail

Corning 3D Clear tissue clearing technique is designed specifically to support imaging for 3D cell culture models and plate-based high-throughput processing. When paired with fluorescent labeling (e.g. fluorescent protein, immunofluorescence, chemical dyes) and high content confocal microscopy, Corning 3D Clear Reagent allows for complete 3D cell culture model characterization and more accurate drug screening.

•Rapid tissue clearing
•Easy to Use
•No Special Equipment Required
•Compatible with IF, FP and other Fluorescent lables
•Microplate and Automation Compatible
•Reversible to Follow up with 2D H&E/IHC

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5731 Corning® 3D Clear Tissue Clearing Reagent, 10 mL   1 / Pk     1 / Cs     Corning®   $166.15 per case
5732 Corning® 3D Clear Tissue Clearing Reagent, 30 mL   1 / Pk     1 / Cs     Corning®   $408.77 per case
5733 Corning® 3D Clear Tissue Clearing Reagent, 100 mL   1 / Pk     1 / Cs     Corning®   $1,120.68 per case