text.skipToContent text.skipToNavigation

Corning® Disposable Aseptic Transfer Cap for Corning® CellSTACK Culture Chambers

E-mail

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3281 Corning® 33 mm Vented Polyethylene Filling Cap with 3/8“ (9.5 mm) ID Tubing and 50 mm Filter with 0.2 µm Pore Hydrophobic Membrane   1 / Pk     5 / Cs     Corning®   $505.78 per case
3282 Corning® 33 mm Polyethylene Filling Cap with 1/8“ (3.2 mm) ID Tubing and a Female Luer 1/8“ (3.2 mm) Hose Barb with a Male Luer Lock Plug   1 / Pk     5 / Cs     Corning®   $274.49 per case
3283 Corning® 33 mm Polyethylene Filling Cap with 3/8“ (9.5 mm) ID Tubing and a 5/16“ (7.94 mm) ID Barbed Fitting   1 / Pk     5 / Cs     Corning®   $318.60 per case
3284 Corning® 33 mm Vented Polyethylene Filling Cap with 1/4“ (6.4 mm) ID Tubing and 37 mm Filter with Hydrophobic Glass Fiber Filter   1 / Pk     4 / Cs     Corning®   $474.20 per case
3328 Corning® 33 mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 1/4“ (6.4 mm) ID Coupling and a Male MPC Polycarbonate End Cap   1 / Pk     4 / Cs     Corning®   $288.24 per case
3329 Corning® 33 mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 3/8“ (9.5 mm) ID Coupling and a Male MPC Polycarbonate End Cap   1 / Pk     4 / Cs     Corning®   $301.94 per case
3333 Corning® 33 mm Polyethylene Filling Cap with 1/4“ (6.4 mm) ID Tubing with a Male MPC Coupling and a Female MPC End Cap   1 / Pk     4 / Cs     Corning®   $310.44 per case
3334 Corning® 33 mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 1/4“ (6.4 mm) ID Coupling and a Female MPC Polycarbonate End Cap   1 / Pk     4 / Cs     Corning®   $288.24 per case
3339 Corning® 33 mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 3/8“ (9.5 mm) ID Coupling and a Female MPC Polycarbonate End Cap   1 / Pk     4 / Cs     Corning®   $267.23 per case