text.skipToContent text.skipToNavigation

Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium), Powder

Product Number90-013-PB

E-mail


[+] 4.5 g/L glucose[-] sodium bicarbonate, L-glutamine, sodium pyruvate, phenol red

Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such as primary cultures of mouse and chicken cells.

DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine. DMEM 90-013-PB and -PC contain 4.5 g/L glucose and are formulated without sodium bicarbonate, L-glutamine, sodium pyruvate and phenol red.



Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。


$61.50 per each

Out of Stock

Server Error Page | Life Sciences Japan Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 9ae9d7ec-129b-46c4-9aa2-603e6218b0fb

Details
Product Number   90-013-PB
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Storage   2°C to 8°C  
Specifications Documents