text.skipToContent text.skipToNavigation
We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Fibronectin, Human, 25 mg (5 X 5 mg)

Product Number 356009
E-mail


Corning® Fibronectin, human, 25mg (5 X 5mg), is used as a thin coating on tissue-culture surfaces to promote attachment, spreading, and proliferation of a variety of cell types. The principal functions of fibronectin appear to be in cellular migration during wound healing and development, regulation of cell growth and differentiation, and haemostasis/thrombosis.

Quality

  • Purity = 90% by SDS-PAGE
  • Tested for ability to promote attachment and spreading of BHK-21 cells
  • found negative for bacteria, fungi, and mycoplasma

Source

Human plasma. Source material tested for hepatitis B antigen and HIV-1 antibody.

Molecular Weight

440 kD (unreduced form)

Preparation and Storage

Stable for three months at 2° to 8°C (lyophilized) or two weeks at -20°C (solubilized).

Handling

Recommended concentration - 1-5 µg/cm² of growth surface for coating or at 5 µg/ml as a media additive

Formulation

Lyophilized from CAPS buffer containing NaCl and CaCl2, pH 11.0




This product is non-returnable. If you have any questions, please contact us immediately.


€1,657.09 per each

Out of Stock

Details
Product Number   356009
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   25 mg  
Source   Human plasma  
Specifications Documents