text.skipToContent text.skipToNavigation

Corning® Matrigel® Matrix

电子邮件

(This is suggested replacement for 354237)

Corning extracellular matrices (ECMs) enable researchers to mimic in vivo environments for 2D and 3D cell culture applications.

Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix proteins, including Laminin (a major component), Collagen IV, heparan sulfate proteoglycans, entactin/nidogen, and a number of growth factors.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
354230 Corning® Matrigel® 生长因子减量 (GFR) 基底膜基质,不含LDEV,10 mL   1 /包     1 /箱     Corning®   N/A per each
354234 Corning® Matrigel® 基底膜基质,不含LDEV,10 mL   1 /包     1 /箱     Corning®   N/A per each
354248 Corning® Matrigel® 基底膜基质,高浓度 (HC),不含LDEV,10 mL   1 /包     1 /箱     Corning®   N/A per each
354262 Corning® Matrigel® 基质,高浓度 (HC),不含酚红,不含LDEV,10 mL   1 /包     1 /箱     Corning®   N/A per each
354263 Corning® Matrigel® 基质,高浓度 (HC),生长因子减量(GFR),*不含LDEV,10 mL   1 /包     1 /箱     Corning®   N/A per each
354277 Corning® Matrigel® 基质,适用于hESC,不含LDEV,5 mL   1 /包     1 /箱     Corning®   N/A per each
356230 Corning® Matrigel® 生长因子减量(GFR) 基底膜基质,不含LDEV,5 mL   1 /包     1 /箱     Corning®   N/A per each
356231 Corning® Matrigel® 生长因子减量(GFR) 基底膜基质,不含酚红,不含LDEV,10 mL   1 /包     1 /箱     Corning®   N/A per each
356234 Corning® Matrigel® 基底膜基质,不含LDEV,5 mL   1 /包     1 /箱     Corning®   N/A per each
356237 Corning® Matrigel® 基底膜基质,不含酚红,不含LDEV,10 mL   1 /包     1 /箱     Corning®   N/A per each
356238 Corning® Matrigel® Growth Factor Reduced (GFR) Basement Membrane Matrix, Phenol Red-free, *LDEV-free, 50 mL, 1/Pack 5/Case N/A per case
联系客户服务部
356252 Corning® Matrigel® 生长因子减量(GFR) 基底膜基质,不含LDEV,50 mL,1/包,5/箱   1 /包     5 /箱     Corning®   N/A per each
联系客户服务部
356255 Corning® Matrigel® Matrix for Organoid Culture, Phenol Red-free, LDEV-free, 10 mL N/A per each