
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® HYPERStack® - 12 Layer Cell Culture Vessel, 4 per Case
Product Number20012

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- New updated design
- Features 6,000 cm² cell growth area
- Corning High Yield PERformance (HYPER) gas-permeable film technology
- Closed system approach with chemically resistant, heat sealable, flexible tubing and female MPC for liquid handling manipulations
- Corning CellBIND® surface treatment for enhanced cell attachment and expansion
- Manfactured from USP Class VI virgin polystyrene which provides excellent optical clarity and mechanical strength
- Sterilized to a sterility assurance level (SAL) 10⁻⁶
- 100% leak tested throughout the manufacturing process

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$3,221.24 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 20012 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Cell Growth Area | 6000 cm² |
Flask Shape | Rectangular |
Tubing Connection | Female MPC |
Surface Treatment | Corning CellBIND Surface |
Sterile | Yes |
Recommended Volume | 1310 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.4336020
- Quality Certificate - Lot No.4295007
- Quality Certificate - Lot No.4170017
- Quality Certificate - Lot No.4061021
- Quality Certificate - Lot No.3339009
- Quality Certificate - Lot No.3306006
- Quality Certificate - Lot No.3184020
- Quality Certificate - Lot No.3177006
- Quality Certificate - Lot No.3123010
- Quality Certificate - Lot No.2305034
- Quality Certificate - Lot No.2291008
- Quality Certificate - Lot No.2243012
- Quality Certificate - Lot No.2222011
- Quality Certificate - Lot No.2063008
- Quality Certificate - Lot No.1181014
- Quality Certificate - Lot No.1181004
- Quality Certificate - Lot No.1137034
- Quality Certificate - Lot No.1105014
- Quality Certificate - Lot No.1083011