text.skipToContent text.skipToNavigation

Corning® Spatula with Narrow Spoon/Spoon, Sterile

Product Number3004

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These Corning® spatulas are specifically targeted toward researchers interested in eliminating the recycling and cleaning necessary with reusable spatulas.

  • Spatulas have a narrow spoon at one end and a larger round spoon at the other end.
  • Each spatula is individually packaged, RNase/DNase free, nonpyrogenic, antistatic and sterile.


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$311.64 per case

Out of Stock

You might also be interested in
Stripette™ Serological Pipets
Falcon® Pipet Controller with two 0.2 µm and two 0.45 µm Filters, 2-Position Charging Stand, Universal Power Supply, Battery (Set of 3)
Axygen® Axypet® Single- and Multi-channel Pipettors
Details
Product Number   3004
Qty./Pk   1 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Specifications Documents