Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® Polystyrene CellSTACK® - 1 Chamber with Vent Caps, 8 per Case
Product Number3330
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 636cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,216.82 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3330 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | Corning® |
Cell Growth Area | 636 cm²/g |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | Corning CellBIND Surface |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 130 - 200 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03924076
- Quality Certificate - Lot No.03724027
- Quality Certificate - Lot No.01424020
- Quality Certificate - Lot No.36123009
- Quality Certificate - Lot No.35323006
- Quality Certificate - Lot No.34623049
- Quality Certificate - Lot No.34523008
- Quality Certificate - Lot No.22923032
- Quality Certificate - Lot No.19323004
- Quality Certificate - Lot No.03723035
- Quality Certificate - Lot No.01323041
- Quality Certificate - Lot No.33622003
- Quality Certificate - Lot No.32022035
- Quality Certificate - Lot No.30122001
- Quality Certificate - Lot No.28722048
- Quality Certificate - Lot No.27322039
- Quality Certificate - Lot No.25222002
- Quality Certificate - Lot No.20122004
- Quality Certificate - Lot No.17922001
- Quality Certificate - Lot No.09622058
- Quality Certificate - Lot No.08222017
- Quality Certificate - Lot No.04022002
- Quality Certificate - Lot No.02722049
- Quality Certificate - Lot No.02122092
- Quality Certificate - Lot No.00722014
- Quality Certificate - Lot No.00622022
- Quality Certificate - Lot No.35321008
- Quality Certificate - Lot No.25721038
- Quality Certificate - Lot No.23221037
- Quality Certificate - Lot No.12321018