Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Fetal Bovine Serum, 50 mL, Regular, USDA Safety Tested
Product Number35-010-CF

- Fetal Bovine Serum, USDA Safety Tested.
- Collected at government approved harvest facilities in Mexico and Central America.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 35-010-CF |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 0.2 lbs. |
Size | 50 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | USDA Safety Tested |
Type | Fetal |
Treatment | None |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01725001
- Quality Certificate - Lot No.27024001
- Quality Certificate - Lot No.26324001
- Quality Certificate - Lot No.23624003
- Quality Certificate - Lot No.23624001
- Quality Certificate - Lot No.23524001
- Quality Certificate - Lot No.18424002
- Quality Certificate - Lot No.18324002
- Quality Certificate - Lot No.18324001
- Quality Certificate - Lot No.17924001
- Quality Certificate - Lot No.12824003
- Quality Certificate - Lot No.11624001
- Quality Certificate - Lot No.07924001
- Quality Certificate - Lot No.02524001
- Quality Certificate - Lot No.34523001
- Quality Certificate - Lot No.27823001
- Quality Certificate - Lot No.26423001
- Quality Certificate - Lot No.22723001
- Quality Certificate - Lot No.17323001
- Quality Certificate - Lot No.11023001
- Quality Certificate - Lot No.05423001
- Quality Certificate - Lot No.31922001
- Quality Certificate - Lot No.20722002
- Quality Certificate - Lot No.20722001
- Quality Certificate - Lot No.12522001
- Quality Certificate - Lot No.09722001
- Quality Certificate - Lot No.08722001
- Quality Certificate - Lot No.03322001
- Quality Certificate - Lot No.27021001
- Quality Certificate - Lot No.19321001