
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 500 mL, Regular, USDA Safety Tested (Heat Inactivated)
Product Number35-011-CV

- Fetal Bovine Serum, USDA Safety Tested.
- Collected at government approved harvest facilities in Mexico and Central America.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Validated process used to heat inactivate serum at 56°C ± 2°C for 30 minutes via bulk inactivation of the entire lot in the pooling tank or individual bottles in a water bath.
This product is non-returnable. If you have any questions, please contact us immediately.
$759.00 per each
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 35-011-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1.4 lbs. |
Size | 500 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | USDA Safety Tested |
Type | Fetal |
Treatment | Heat Inactivated |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05525001
- Quality Certificate - Lot No.02025001
- Quality Certificate - Lot No.34124001
- Quality Certificate - Lot No.23324003
- Quality Certificate - Lot No.13724001
- Quality Certificate - Lot No.12824002
- Quality Certificate - Lot No.12824001
- Quality Certificate - Lot No.09924001
- Quality Certificate - Lot No.09524001
- Quality Certificate - Lot No.05724001
- Quality Certificate - Lot No.03724002
- Quality Certificate - Lot No.23623001
- Quality Certificate - Lot No.13823001
- Quality Certificate - Lot No.28622001
- Quality Certificate - Lot No.34021001
- Quality Certificate - Lot No.30121001
- Quality Certificate - Lot No.18921001
- Quality Certificate - Lot No.00721001
- Quality Certificate - Lot No.18120001
- Quality Certificate - Lot No.00720001
- Quality Certificate - Lot No.35011134
- Quality Certificate - Lot No.35011133
- Quality Certificate - Lot No.35011132
- Quality Certificate - Lot No.35011131
- Quality Certificate - Lot No.35011130
- Quality Certificate - Lot No.35011128
- Quality Certificate - Lot No.35011126
- Quality Certificate - Lot No.35011125
- Quality Certificate - Lot No.35011124
- Quality Certificate - Lot No.35011123