
Falcon® 24-well Polystyrene Clear Flat Bottom Not Treated Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case
产品编号351147


Falcon® 24-well Clear Multiwell Plate is comprised of clear not treated polystyrene. Flat bottom, with low evaporation lid, individually wrapped, sterile, 50/case
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Non-treated polystyrene
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of Media is 0.8-1 mL
- Working volume of Trypsin is 0.08-0.1 mL (Your lab protocol may call for another proteolytic enzyme.)

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
产品编号 | 351147 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Falcon® |
Plate Format | 24-well |
Well Shape | Round |
Cell Growth Area | 1.9 cm² |
Surface Treatment | Not Treated |
Sterile | Yes |
Membrane Diameter | 6.5 mm |
Lids Included | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 9275008
- 质量证书 – 批号 9274009
- 质量证书 – 批号 9217007
- 质量证书 – 批号 9213011
- 质量证书 – 批号 9037002
- 质量证书 – 批号 9032008
- 质量证书 – 批号 8351012
- 质量证书 – 批号 8344014
- 质量证书 – 批号 8232020
- 质量证书 – 批号 8225025
- 质量证书 – 批号 8170015
- 质量证书 – 批号 8155016
- 质量证书 – 批号 8107011
- 质量证书 – 批号 8099017
- 质量证书 – 批号 8043012
- 质量证书 – 批号 7352018
- 质量证书 – 批号 7345024
- 质量证书 – 批号 7281030
- 质量证书 – 批号 7274027
- 质量证书 – 批号 7163013
- 质量证书 – 批号 7115014
- 质量证书 – 批号 7107017
- 质量证书 – 批号 7038021
- 质量证书 – 批号 6354022
- 质量证书 – 批号 6343008
- 质量证书 – 批号 6290069
- 质量证书 – 批号 6283052
- 质量证书 – 批号 6208016
- 质量证书 – 批号 6207012
- 质量证书 – 批号 6143073