Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 175 mL PP Centrifuge Tube, Conical Bottom, with Plug Seal Screw Cap, Sterile, 8/Bag, 48/Case
Product Number352076
Falcon® 175 mL polypropylene (PP) conical centrifuge tubes have a 7,500 RCF rating. These sterile tubes come with polyethylene plug-seal screw caps and are packaged 8/bag and 48/case.
- 175 mL capacity: approximate dimensions are 61mm O.D.; 118mm length
- Sterilized by gamma irradiation
- Molded graduations
- Polyethylene plug-seal screw cap
$127.29 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 352076 |
Qty./Pk | 8 / Pk |
Qty./Cs | 48 / Cs |
Brand | Falcon® |
Capacity | 175 mL |
Tube Style | Centrifuge |
Maximum RCF | 7500 xg |
Color | Clear |
Cap Style | Screw cap |
Cap Color | Blue |
Sterile | Yes |
O.D. | 61 |
Length | 118 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09624006
- Quality Certificate - Lot No.03324004
- Quality Certificate - Lot No.02624002
- Quality Certificate - Lot No.28823019
- Quality Certificate - Lot No.24223017
- Quality Certificate - Lot No.23723016
- Quality Certificate - Lot No.23423015
- Quality Certificate - Lot No.19323011
- Quality Certificate - Lot No.19123010
- Quality Certificate - Lot No.18723009
- Quality Certificate - Lot No.18623008
- Quality Certificate - Lot No.13523006
- Quality Certificate - Lot No.13323005
- Quality Certificate - Lot No.12923004
- Quality Certificate - Lot No.30822001
- Quality Certificate - Lot No.30522001
- Quality Certificate - Lot No.24922002
- Quality Certificate - Lot No.20222001
- Quality Certificate - Lot No.19622002
- Quality Certificate - Lot No.19222001
- Quality Certificate - Lot No.03722004
- Quality Certificate - Lot No.03522003
- Quality Certificate - Lot No.02622001
- Quality Certificate - Lot No.33721016
- Quality Certificate - Lot No.30121015
- Quality Certificate - Lot No.28721013
- Quality Certificate - Lot No.28621012
- Quality Certificate - Lot No.28321011
- Quality Certificate - Lot No.22321007
- Quality Certificate - Lot No.22221006