
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 15 mL Polystyrene Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Bag, 500/Case
Product Number352095

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Falcon® 15 mL polystyrene conical centrifuge tubes have a 1,800 RCF rating. The tubes come with polyethylene dome seal screw caps. The sterile tubes are packaged 50 per bag and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference
- Rack can be separated into two sections

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$209.56 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 352095 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Maximum RCF | 1800 xg |
Graduations | Yes |
Graduation Interval | 0.5 mL |
Color | Clear |
Cap Style | Dome seal screw cap |
Cap Material | Polyethylene |
Cap Color | Blue |
Sterile | Yes |
Self Standing | No |
O.D. | 17 |
Length | 120 mm |
Rack | No |
Application | Diagnostics |
Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09525004
- Quality Certificate - Lot No.09325007
- Quality Certificate - Lot No.09125055
- Quality Certificate - Lot No.08325096
- Quality Certificate - Lot No.08325095
- Quality Certificate - Lot No.05525028
- Quality Certificate - Lot No.04825033
- Quality Certificate - Lot No.04825032
- Quality Certificate - Lot No.04725007
- Quality Certificate - Lot No.04125032
- Quality Certificate - Lot No.00225052
- Quality Certificate - Lot No.00225051
- Quality Certificate - Lot No.33624114
- Quality Certificate - Lot No.33624113
- Quality Certificate - Lot No.33624112
- Quality Certificate - Lot No.33024022
- Quality Certificate - Lot No.32424042
- Quality Certificate - Lot No.31624034
- Quality Certificate - Lot No.31024017
- Quality Certificate - Lot No.29524064
- Quality Certificate - Lot No.28824048
- Quality Certificate - Lot No.28124042
- Quality Certificate - Lot No.26424037
- Quality Certificate - Lot No.26124151
- Quality Certificate - Lot No.26124145
- Quality Certificate - Lot No.25724021
- Quality Certificate - Lot No.25424015
- Quality Certificate - Lot No.23224027
- Quality Certificate - Lot No.22524071
- Quality Certificate - Lot No.21524077