Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 25cm² Rectangular Canted Neck Cell Culture Flask with White Plug Seal Screw Cap
Product Number353009
$300.04 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 353009 |
Qty./Pk | 20 / Pk |
Qty./Cs | 200 / Cs |
Brand | Falcon® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Treatment | Not Treated |
Graduations | Yes |
Cap Style | Plug seal |
Cap Diameter | 20 mm |
Cap Color | White |
Sterile | Yes |
Graduation Range | 5 - 40 mL |
Surface Area | 25 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9305016
- Quality Certificate - Lot No.9232008
- Quality Certificate - Lot No.9190001
- Quality Certificate - Lot No.8085011
- Quality Certificate - Lot No.8017005
- Quality Certificate - Lot No.7131002
- Quality Certificate - Lot No.7033001
- Quality Certificate - Lot No.6164026
- Quality Certificate - Lot No.6045001
- Quality Certificate - Lot No.6017002
- Quality Certificate - Lot No.5095011
- Quality Certificate - Lot No.3158007
- Quality Certificate - Lot No.3032003
- Quality Certificate - Lot No.2262007
- Quality Certificate - Lot No.2046004
- Quality Certificate - Lot No.0286022
- Quality Certificate - Lot No.0085001