Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 60 mm TC-treated Center Well Organ Culture Dish, 20/Pack, 500/Case, Sterile
Product Number353037
Falcon® 60mm Center Well Organ Culture Dish, TC-treated polystyrene, 20/pack, 500/case, sterile
- Actual Dimensions - 54.84mm O.D. x 13.56mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterilized by gamma irradiation
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene
$662.93 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 353037 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Dish Style | Center well |
Petri Dish Style | 60 mm |
Surface Treatment | TC-Treated |
Cell Growth Area | 2.89 cm² |
Diameter | 60 mm |
O.D. | 54.84 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9340002
- Quality Certificate - Lot No.9337008
- Quality Certificate - Lot No.9335007
- Quality Certificate - Lot No.9314009
- Quality Certificate - Lot No.9311004
- Quality Certificate - Lot No.9307010
- Quality Certificate - Lot No.9305025
- Quality Certificate - Lot No.9292004
- Quality Certificate - Lot No.9266007
- Quality Certificate - Lot No.9253003
- Quality Certificate - Lot No.9252013
- Quality Certificate - Lot No.9233008
- Quality Certificate - Lot No.9231024
- Quality Certificate - Lot No.9231001
- Quality Certificate - Lot No.9207004
- Quality Certificate - Lot No.9176010
- Quality Certificate - Lot No.9175014
- Quality Certificate - Lot No.9172012
- Quality Certificate - Lot No.9170009
- Quality Certificate - Lot No.9169017
- Quality Certificate - Lot No.9168044
- Quality Certificate - Lot No.9141002
- Quality Certificate - Lot No.9133003
- Quality Certificate - Lot No.9128004
- Quality Certificate - Lot No.9126006
- Quality Certificate - Lot No.9107009
- Quality Certificate - Lot No.9107008
- Quality Certificate - Lot No.9105027
- Quality Certificate - Lot No.9100007
- Quality Certificate - Lot No.9092012