Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Cell Scrapers with 25 cm Handle and 3.0cm Blade, Sterile, Individually Packaged, 100/Case
Product Number353089
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This Falcon® Cell Scraper is used with dishes and 75cm² flasks. Improved designs to both the 25cm handle and 3.0cm blade offer easier and superior scraping ability. Sterile, individually packaged, 100/case
- The improved Falcon Cell Scrapers have been thoughtfully designed to provide maximum accessibility to the growth surfaces in a variety of culture vessels
- Cross-ribbed polystyrene handle provides greater rigidity to ensure better control while scraping cells
- Flexibility of the joint between the blade and handle improves ease of access into the neck of a flask or roller bottle
- Highly compliant thermoplastic elastomer (TPE) blade pivots to provide multiple angles to remove cells from the entire growth surface
- Available in four sizes—choose the blade and handle length to best accommodate your needs
- Supplied individually in peel-open, medical-style packaging for sterile presentation
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$435.55 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 353089 |
Qty./Pk | 1 / Pk |
Qty./Cs | 100 / Cs |
Brand | Falcon® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27623004
- Quality Certificate - Lot No.17923013
- Quality Certificate - Lot No.21122039
- Quality Certificate - Lot No.21022026
- Quality Certificate - Lot No.20622060
- Quality Certificate - Lot No.20622059
- Quality Certificate - Lot No.20622058
- Quality Certificate - Lot No.18922045
- Quality Certificate - Lot No.14821035
- Quality Certificate - Lot No.29420050
- Quality Certificate - Lot No.28120050
- Quality Certificate - Lot No.28020037
- Quality Certificate - Lot No.26820070
- Quality Certificate - Lot No.26620026
- Quality Certificate - Lot No.06320028
- Quality Certificate - Lot No.25219071
- Quality Certificate - Lot No.23119062
- Quality Certificate - Lot No.03819041
- Quality Certificate - Lot No.03719125
- Quality Certificate - Lot No.28218052
- Quality Certificate - Lot No.21318056
- Quality Certificate - Lot No.13718003
- Quality Certificate - Lot No.08818002
- Quality Certificate - Lot No.03018001
- Quality Certificate - Lot No.29017004
- Quality Certificate - Lot No.20517003
- Quality Certificate - Lot No.15917002
- Quality Certificate - Lot No.06617001
- Quality Certificate - Lot No.33416005
- Quality Certificate - Lot No.28816004