Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 225cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Screw Cap
Product Number353139
(This is suggested replacement for 3000.)
- Secure stacking provides stability from accidental tips or spills, and protection against contamination (canted neck flasks)
- Nonpyrogenic tested to less than 0.1 EU/ mL
- Volumetric graduations and writing patch
- Growth area and volume are nominal
$311.86 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 353139 |
Qty./Pk | 5 / Pk |
Qty./Cs | 30 / Cs |
Brand | Falcon® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Plug seal |
Cap Diameter | 33 mm |
Cap Color | Blue |
Sterile | Yes |
Graduation Range | 50 - 400 mL |
Surface Area | 225 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9266012
- Quality Certificate - Lot No.9265010
- Quality Certificate - Lot No.9237008
- Quality Certificate - Lot No.9235007
- Quality Certificate - Lot No.9234006
- Quality Certificate - Lot No.9233011
- Quality Certificate - Lot No.9206007
- Quality Certificate - Lot No.9204001
- Quality Certificate - Lot No.9085011
- Quality Certificate - Lot No.9077015
- Quality Certificate - Lot No.9051008
- Quality Certificate - Lot No.9044012
- Quality Certificate - Lot No.9022023
- Quality Certificate - Lot No.9022021
- Quality Certificate - Lot No.9015044
- Quality Certificate - Lot No.8352011
- Quality Certificate - Lot No.8295037
- Quality Certificate - Lot No.8288023
- Quality Certificate - Lot No.8281022
- Quality Certificate - Lot No.8268008
- Quality Certificate - Lot No.8242001
- Quality Certificate - Lot No.8232032
- Quality Certificate - Lot No.8232002
- Quality Certificate - Lot No.8220008
- Quality Certificate - Lot No.8170007
- Quality Certificate - Lot No.8169012
- Quality Certificate - Lot No.8155009
- Quality Certificate - Lot No.7173004
- Quality Certificate - Lot No.7163004
- Quality Certificate - Lot No.7072002