Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 25/Pack, 100/Case
Product Number353916
Falcon® 96-well Clear Microplate is comprised of clear TC-treated polystyrene. Flat bottom, with lid, individually wrapped, sterile, 100/case
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable.
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
$458.26 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 353916 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Falcon® |
Plate Format | 96-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 0.37 mL |
Cell Growth Area | 0.32 cm² |
Recommended Working Volume | 40-275 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9294011
- Quality Certificate - Lot No.9234002
- Quality Certificate - Lot No.9231019
- Quality Certificate - Lot No.9169024
- Quality Certificate - Lot No.9168020
- Quality Certificate - Lot No.9106010
- Quality Certificate - Lot No.9077006
- Quality Certificate - Lot No.9055008
- Quality Certificate - Lot No.9052002
- Quality Certificate - Lot No.9050011
- Quality Certificate - Lot No.8352007
- Quality Certificate - Lot No.8330009
- Quality Certificate - Lot No.8323015
- Quality Certificate - Lot No.8310004
- Quality Certificate - Lot No.8288033
- Quality Certificate - Lot No.8224012
- Quality Certificate - Lot No.8141016
- Quality Certificate - Lot No.8116001
- Quality Certificate - Lot No.8115003
- Quality Certificate - Lot No.8113009
- Quality Certificate - Lot No.8113008
- Quality Certificate - Lot No.8111002
- Quality Certificate - Lot No.8111001
- Quality Certificate - Lot No.8110001
- Quality Certificate - Lot No.8109007
- Quality Certificate - Lot No.8107010
- Quality Certificate - Lot No.8105011
- Quality Certificate - Lot No.8100007
- Quality Certificate - Lot No.8098007
- Quality Certificate - Lot No.8097001