Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collagen II, Bovine, 5mg
Product Number354257
(Discontinued: 354257; Suggested Replacement: 354231)
These collagens have been used to culture a variety of cell types to promote adhesion, growth, and/or differentiation.
Source
Bovine Articular Cartilage
Quality
- Bovine Collagen Type II is a membrane filtered (0.2um) preparation.
- >95% by SDS-PAGE
- Found negative for bacteria and fungi.
Preparation and Storage
Stable for a minimum of 3 months from date of shipment when stored at -70°C.
Handling
- Used for attachment and differentiation of chondrocytes
- Used as a thin coating on tissue culture plastic.
- We recommend coating at 5 µg per cm 2 Please use this as a guideline for determining the optimum concentration for your application.
Formulation
As a liquid in 15Mm Acetic Acid
$396.60 per each
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 354257 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 5 mg |
Source | Bovine |
Formulation | As a liquid in 15Mm Acetic Acid |
Specifications Documents