Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Serological Pipet, Polystyrene, 0.1 Increments, Individually Packed, Sterile, 50/Bag, 200/Case
Product Number356543
For tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. Nonpyrogenic pipet with 2.5 mL overfill capacity. Individually packed in Corning® Advantage™ all-plastic thermoformed package.
$90.54 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 356543 |
Qty./Pk | 50 / Pk |
Qty./Cs | 200 / Cs |
Brand | Falcon® |
Capacity | 5 mL |
Pipet Style | Serological |
Feature | Disposable |
Graduation Interval | 0.1 mL |
Sterile | Yes |
Packaging | Individually wrapped clear plastic |
Application | Diagnostics |
Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9323002
- Quality Certificate - Lot No.9292001
- Quality Certificate - Lot No.9253001
- Quality Certificate - Lot No.9203007
- Quality Certificate - Lot No.9190006
- Quality Certificate - Lot No.9054002
- Quality Certificate - Lot No.9050019
- Quality Certificate - Lot No.9048012
- Quality Certificate - Lot No.9042031
- Quality Certificate - Lot No.9008003
- Quality Certificate - Lot No.8344032
- Quality Certificate - Lot No.8288042
- Quality Certificate - Lot No.8260012
- Quality Certificate - Lot No.8232009
- Quality Certificate - Lot No.8162009
- Quality Certificate - Lot No.8152001
- Quality Certificate - Lot No.8141034
- Quality Certificate - Lot No.8078003
- Quality Certificate - Lot No.8053001
- Quality Certificate - Lot No.8016008
- Quality Certificate - Lot No.7352003
- Quality Certificate - Lot No.7317004
- Quality Certificate - Lot No.7295013
- Quality Certificate - Lot No.7254004
- Quality Certificate - Lot No.7235012
- Quality Certificate - Lot No.7225002
- Quality Certificate - Lot No.7192002
- Quality Certificate - Lot No.7187001
- Quality Certificate - Lot No.7171032
- Quality Certificate - Lot No.7136006