Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 384-well Low Flange Black Flat Bottom Polystyrene TC-treated Microplates, with Generic Bar codes, 10 per Bag, with Lid, Sterile
Product Number3571BC

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Black wall plates have reduced autofluorescence, higher signal to background ratio and lower CV's.
- Enhanced flatness provides low intra- and inter- plate CV's.
- Flat bottoms with 112 µL total volume
- Conforms to standard microplate footprint and dimensions
- TC-treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Ideal for today's more sensitive assays and plate readers.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$820.51 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3571BC |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low flange |
Plate Color | Black |
Well Bottom | Flat |
Well Volume | 112 µL |
Cell Growth Area | 0.06 cm² |
Recommended Medium Well Volume | 25 µL |
Recommended Working Volume | 20-80 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents