Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 10 mL Serological Pipet, Polystyrene, 0.1 Increments, Bulk Packed, Sterile, 25/Pack, 500/Case
Product Number357530
Ideal for tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. This nonpyrogenic pipet has a 3 mL overfill capacity.
$257.09 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 357530 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9294004
- Quality Certificate - Lot No.9262001
- Quality Certificate - Lot No.9232004
- Quality Certificate - Lot No.9211001
- Quality Certificate - Lot No.9167007
- Quality Certificate - Lot No.9140009
- Quality Certificate - Lot No.9105004
- Quality Certificate - Lot No.9043018
- Quality Certificate - Lot No.8289025
- Quality Certificate - Lot No.8281010
- Quality Certificate - Lot No.8250008
- Quality Certificate - Lot No.8225010
- Quality Certificate - Lot No.8191003
- Quality Certificate - Lot No.8137001
- Quality Certificate - Lot No.8099008
- Quality Certificate - Lot No.8078006
- Quality Certificate - Lot No.8043003
- Quality Certificate - Lot No.7325001
- Quality Certificate - Lot No.7295016
- Quality Certificate - Lot No.7169002
- Quality Certificate - Lot No.7136008
- Quality Certificate - Lot No.7108006
- Quality Certificate - Lot No.7078005
- Quality Certificate - Lot No.7064005
- Quality Certificate - Lot No.7051005
- Quality Certificate - Lot No.7038010
- Quality Certificate - Lot No.6349003
- Quality Certificate - Lot No.6341004
- Quality Certificate - Lot No.6318004
- Quality Certificate - Lot No.6311004