Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well White Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3729
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- NBS microplates are ideal for homogeneous assays with enzymes or for reducing nonspecific binding to microplate wells
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$2,119.63 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3729 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Standard |
Well Volume | 12.5 µL |
Recommended Working Volume | up to 8 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33523020
- Quality Certificate - Lot No.27823012
- Quality Certificate - Lot No.28022039
- Quality Certificate - Lot No.24322055
- Quality Certificate - Lot No.18122033
- Quality Certificate - Lot No.15222057
- Quality Certificate - Lot No.14322012
- Quality Certificate - Lot No.11522047
- Quality Certificate - Lot No.06222050
- Quality Certificate - Lot No.34321004
- Quality Certificate - Lot No.17621023
- Quality Certificate - Lot No.07620033
- Quality Certificate - Lot No.06220032
- Quality Certificate - Lot No.30519070
- Quality Certificate - Lot No.26919003
- Quality Certificate - Lot No.11219017
- Quality Certificate - Lot No.09218010
- Quality Certificate - Lot No.03218020
- Quality Certificate - Lot No.18617012
- Quality Certificate - Lot No.09217011
- Quality Certificate - Lot No.06617015