
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well White Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3922

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- White microplates enhance luminescent signals and have low background luminescence and fluorescence
- Designed to reduce well-to-well crosstalk
- High binding surface is capable of binding medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity is approximately 400 to 500ng IgG/cm²
- Ideal for immunoassays
- Without lids, lids supplied separately
- Total volume is 360 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$580.03 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3922 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | High Bind |
Sterile | No |
Lids Included | No |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11425027
- Quality Certificate - Lot No.08025033
- Quality Certificate - Lot No.03225002
- Quality Certificate - Lot No.22524053
- Quality Certificate - Lot No.05723009
- Quality Certificate - Lot No.03123005
- Quality Certificate - Lot No.01123002
- Quality Certificate - Lot No.35622003
- Quality Certificate - Lot No.33122009
- Quality Certificate - Lot No.23722002
- Quality Certificate - Lot No.20822016
- Quality Certificate - Lot No.20622014
- Quality Certificate - Lot No.12622015
- Quality Certificate - Lot No.12522021
- Quality Certificate - Lot No.07022043
- Quality Certificate - Lot No.05422045
- Quality Certificate - Lot No.02722044
- Quality Certificate - Lot No.34721009
- Quality Certificate - Lot No.28821062
- Quality Certificate - Lot No.28021055
- Quality Certificate - Lot No.27721056
- Quality Certificate - Lot No.22521047
- Quality Certificate - Lot No.22121042
- Quality Certificate - Lot No.20621021
- Quality Certificate - Lot No.18621022
- Quality Certificate - Lot No.17521043
- Quality Certificate - Lot No.17221059
- Quality Certificate - Lot No.13721097
- Quality Certificate - Lot No.13421042
- Quality Certificate - Lot No.12921015