Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Round Bottom 1 mL Polypropylene Deep Well Plate, 5 per Bag, Nonsterile
Product Number3959
This is the suggested replacement for P-1ML-SQ-C.
- Feature uniform skirt heights for greater robotic gripping surface
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- DNase- and RNase-free
- Total volume is 1 mL
$765.92 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3959 |
Qty./Pk | 5 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well storage block |
Plate Color | Clear |
Well Bottom | Round |
Well Bottom Color | Translucent |
Well Volume | 1 mL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Product Material | Polypropylene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09324000
- Quality Certificate - Lot No.09224000
- Quality Certificate - Lot No.08724000
- Quality Certificate - Lot No.07824000
- Quality Certificate - Lot No.07524000
- Quality Certificate - Lot No.07424000
- Quality Certificate - Lot No.07324000
- Quality Certificate - Lot No.07224000
- Quality Certificate - Lot No.07124000
- Quality Certificate - Lot No.06724000
- Quality Certificate - Lot No.05124000
- Quality Certificate - Lot No.04624000
- Quality Certificate - Lot No.03624000
- Quality Certificate - Lot No.03224000
- Quality Certificate - Lot No.02524000
- Quality Certificate - Lot No.02424000
- Quality Certificate - Lot No.02324000
- Quality Certificate - Lot No.02224000
- Quality Certificate - Lot No.01924000
- Quality Certificate - Lot No.01824000
- Quality Certificate - Lot No.01724000
- Quality Certificate - Lot No.01224000
- Quality Certificate - Lot No.01024000
- Quality Certificate - Lot No.00924000
- Quality Certificate - Lot No.00824000
- Quality Certificate - Lot No.22223000
- Quality Certificate - Lot No.22023000
- Quality Certificate - Lot No.21523000
- Quality Certificate - Lot No.21423000
- Quality Certificate - Lot No.21223000