
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear V-Bottom 2 mL Polypropylene Deep Well Plate, 5 per Bag, Nonsterile
Product Number3961

- Feature uniform skirt heights for greater robotic gripping surface
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- DNase- and RNase-free
- Total volume is 2 mL
$1,337.21 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3961 |
Qty./Pk | 5 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well storage block |
Plate Color | Clear |
Well Bottom | V |
Well Bottom Color | Translucent |
Well Volume | 2 mL |
Well Shape | Square |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Product Material | Polypropylene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10625000
- Quality Certificate - Lot No.10525000
- Quality Certificate - Lot No.10225000
- Quality Certificate - Lot No.06325000
- Quality Certificate - Lot No.06025000
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.05825000
- Quality Certificate - Lot No.01125000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.00825000
- Quality Certificate - Lot No.35324000
- Quality Certificate - Lot No.35224000
- Quality Certificate - Lot No.35124000
- Quality Certificate - Lot No.34824000
- Quality Certificate - Lot No.32524000
- Quality Certificate - Lot No.32424000
- Quality Certificate - Lot No.32324000
- Quality Certificate - Lot No.32224000
- Quality Certificate - Lot No.31324000
- Quality Certificate - Lot No.31224000
- Quality Certificate - Lot No.31024000
- Quality Certificate - Lot No.27724000
- Quality Certificate - Lot No.27624000
- Quality Certificate - Lot No.27424000
- Quality Certificate - Lot No.26424000
- Quality Certificate - Lot No.26324000
- Quality Certificate - Lot No.26224000
- Quality Certificate - Lot No.26124000
- Quality Certificate - Lot No.26024000
- Quality Certificate - Lot No.25724000