Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
2 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 50/Bag, 1000/Case
Product Number4020
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This is the suggested replacement for 4010.
- One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
- Bulk pipets come in one bag, which removes requirement for individual blisterpack around each pipet.
$277.55 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 4020 |
Qty./Pk | 50 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Capacity | 2 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.01 mL |
Negative Graduation | 0.2 mL |
Color Coded Stripe | Green |
Sterile | Yes |
Packaging | Bulk pack |
Length | 277 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28323042
- Quality Certificate - Lot No.30922003
- Quality Certificate - Lot No.15122015
- Quality Certificate - Lot No.03422035
- Quality Certificate - Lot No.02822022
- Quality Certificate - Lot No.29821039
- Quality Certificate - Lot No.26821015
- Quality Certificate - Lot No.12621016
- Quality Certificate - Lot No.12321063
- Quality Certificate - Lot No.35120006
- Quality Certificate - Lot No.21320025
- Quality Certificate - Lot No.01320011
- Quality Certificate - Lot No.01120007
- Quality Certificate - Lot No.01020061
- Quality Certificate - Lot No.30219054
- Quality Certificate - Lot No.24119035
- Quality Certificate - Lot No.15619007
- Quality Certificate - Lot No.09419029
- Quality Certificate - Lot No.05019005
- Quality Certificate - Lot No.33418027
- Quality Certificate - Lot No.23218022
- Quality Certificate - Lot No.23218005
- Quality Certificate - Lot No.09918009
- Quality Certificate - Lot No.09718010
- Quality Certificate - Lot No.00818013
- Quality Certificate - Lot No.00518008
- Quality Certificate - Lot No.27517005
- Quality Certificate - Lot No.27217029
- Quality Certificate - Lot No.27117024