text.skipToContent text.skipToNavigation

Corning® 5-50 µL Lambda™ Plus 8 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10

Product Number4081-STD

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

(This is the suggested replacement for 4081-STD.)



  • Pre-Calibrated Pipettor delivered with ISO 17025 Certificate
  • Test Procedure: 10 measurements at 3 volumes (nominal volume, 50% of nominal volume,10% of nominal volume or minimal volume)

Engineered to provide the highest levels of accuracy, reproducibility, and comfort

>Available in single-, eight-and twelve-channel configurations, all Lambda Plus pipettors feature smooth plunger movement and extremely low pipetting forces. Volume can be set by turning either the thumb wheel or the pushbutton, and a locking mechanism prevents accidental change. The Lambda Plus pipettors have been designed to maintain their calibration, even after repeated use and autoclaving. A key is included with each pipettor for easy in-house calibration.

Features

  • Factory calibrated to strict ISO 8655 standards
  • 3-year warranty
  • Fully autoclavable and UV resistant
  • Designed for universal fit with all common brands of pipet tips
  • Turn -to- fix adjustable tip ejector
  • Accuracy (%) ±4.0 to ±1.6
  • Precision (%) <2.5 to <0.6


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Corning® Lambda™ Plus Starter Kit
Details
Product Number   4081-STD
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Volume Range   5 - 50 µL  
Specifications Documents