Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Container ONLY
Product Number430180
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These Corning® flexible polypropylene containers serve as a beaker or storage container.
- Graduated in both milliliters and ounces
- Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$978.74 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 430180 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Top Style | Plain |
Cap Material | High density polyethylene |
Sterile | No |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01123061
- Quality Certificate - Lot No.01023077
- Quality Certificate - Lot No.33922061
- Quality Certificate - Lot No.33622036
- Quality Certificate - Lot No.33622035
- Quality Certificate - Lot No.33322012
- Quality Certificate - Lot No.33322011
- Quality Certificate - Lot No.33222034
- Quality Certificate - Lot No.32022011
- Quality Certificate - Lot No.32022010
- Quality Certificate - Lot No.31922031
- Quality Certificate - Lot No.27822063
- Quality Certificate - Lot No.26322069
- Quality Certificate - Lot No.26322068
- Quality Certificate - Lot No.18522068
- Quality Certificate - Lot No.28221035
- Quality Certificate - Lot No.28221026
- Quality Certificate - Lot No.28121041
- Quality Certificate - Lot No.24921071
- Quality Certificate - Lot No.24921070
- Quality Certificate - Lot No.24521031
- Quality Certificate - Lot No.16521082
- Quality Certificate - Lot No.11821033
- Quality Certificate - Lot No.08121096
- Quality Certificate - Lot No.34320034
- Quality Certificate - Lot No.30920033
- Quality Certificate - Lot No.29320075
- Quality Certificate - Lot No.14920058
- Quality Certificate - Lot No.10720028
- Quality Certificate - Lot No.22419023