Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 490cm² Polystyrene Roller Bottle with Plug Seal Cap, 2 per Bag, 40 per Case
Product Number430195
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction
- Sterilized by gamma radiation and nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$429.81 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430195 |
Qty./Pk | 2 / Pk |
Qty./Cs | 40 / Cs |
Brand | Corning® |
Cell Growth Area | 490 cm² |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Cap Diameter | 48 mm |
Cap Color | Orange |
Feature | Disposable |
Sterile | Yes |
Recommended Medium Volume | 100 - 150 mL |
Neck O.D. | 48 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05924001
- Quality Certificate - Lot No.30523001
- Quality Certificate - Lot No.31222003
- Quality Certificate - Lot No.08022002
- Quality Certificate - Lot No.02122001
- Quality Certificate - Lot No.28721002
- Quality Certificate - Lot No.04021001
- Quality Certificate - Lot No.27320002
- Quality Certificate - Lot No.07320001
- Quality Certificate - Lot No.30319003
- Quality Certificate - Lot No.20519002
- Quality Certificate - Lot No.07219001
- Quality Certificate - Lot No.21818003
- Quality Certificate - Lot No.15118002
- Quality Certificate - Lot No.07518001
- Quality Certificate - Lot No.33117004
- Quality Certificate - Lot No.32617003
- Quality Certificate - Lot No.16417002
- Quality Certificate - Lot No.09417001
- Quality Certificate - Lot No.33316005
- Quality Certificate - Lot No.32716004
- Quality Certificate - Lot No.20216003
- Quality Certificate - Lot No.13716002
- Quality Certificate - Lot No.04016001
- Quality Certificate - Lot No.28915003
- Quality Certificate - Lot No.16215002
- Quality Certificate - Lot No.08515001
- Quality Certificate - Lot No.36314504
- Quality Certificate - Lot No.35614503
- Quality Certificate - Lot No.29714502