Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Easy Grip Polystyrene Storage Bottles with 45 mm Caps
Product Number430518
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning® disposable polystyrene bottles are ideal for storage of media, buffers and other aqueous solutions.
- Easy grip sides facilitate handling.
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$260.38 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430518 |
Qty./Pk | 2 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Bottle Feature | Graduated |
Feature | Disposable |
Sterile | Yes |
Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08624009
- Quality Certificate - Lot No.08024008
- Quality Certificate - Lot No.07824007
- Quality Certificate - Lot No.07624006
- Quality Certificate - Lot No.07124005
- Quality Certificate - Lot No.03924004
- Quality Certificate - Lot No.02224003
- Quality Certificate - Lot No.01824002
- Quality Certificate - Lot No.01624001
- Quality Certificate - Lot No.29123011
- Quality Certificate - Lot No.26823010
- Quality Certificate - Lot No.23723009
- Quality Certificate - Lot No.23323008
- Quality Certificate - Lot No.22523007
- Quality Certificate - Lot No.22023006
- Quality Certificate - Lot No.19223005
- Quality Certificate - Lot No.19123004
- Quality Certificate - Lot No.18523003
- Quality Certificate - Lot No.15323002
- Quality Certificate - Lot No.15123001
- Quality Certificate - Lot No.22722043
- Quality Certificate - Lot No.21622042
- Quality Certificate - Lot No.21322041
- Quality Certificate - Lot No.20922040
- Quality Certificate - Lot No.20422039
- Quality Certificate - Lot No.18622503
- Quality Certificate - Lot No.18022502
- Quality Certificate - Lot No.17722501
- Quality Certificate - Lot No.16722500
- Quality Certificate - Lot No.15922038