Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 25cm² Rectangular Canted Neck Cell Culture Flask with Vent Cap
Product Number430639
Learn More
(This is suggested replacement for 3056.)
The Corning® 25cm² Rectangular Canted Neck Cell Culture Flask features a 25cm² available growth area and is manufactured from optically clear virgin polystyrene. The neck style is canted and cap style is vented.
- 25cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterile
- Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$383.94 per case
Less than 10 in Stock
Product Number | 430639 |
Qty./Pk | 20 / Pk |
Qty./Cs | 200 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 20 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 5 - 7.5 mL |
Sterile | Yes |
Graduation Range | 5 - 30 mL |
Surface Area | 25 cm² |
- Quality Certificate - Lot No.10124601
- Quality Certificate - Lot No.09824601
- Quality Certificate - Lot No.09224601
- Quality Certificate - Lot No.09124011
- Quality Certificate - Lot No.08824010
- Quality Certificate - Lot No.08524601
- Quality Certificate - Lot No.07124009
- Quality Certificate - Lot No.06924008
- Quality Certificate - Lot No.06724601
- Quality Certificate - Lot No.06424007
- Quality Certificate - Lot No.06124006
- Quality Certificate - Lot No.06024005
- Quality Certificate - Lot No.05324601
- Quality Certificate - Lot No.03824004
- Quality Certificate - Lot No.03424003
- Quality Certificate - Lot No.03224601
- Quality Certificate - Lot No.03024601
- Quality Certificate - Lot No.02524601
- Quality Certificate - Lot No.02424601
- Quality Certificate - Lot No.02224002
- Quality Certificate - Lot No.01724001
- Quality Certificate - Lot No.36123030
- Quality Certificate - Lot No.36023029
- Quality Certificate - Lot No.35123028
- Quality Certificate - Lot No.34723601
- Quality Certificate - Lot No.34323027
- Quality Certificate - Lot No.34223601
- Quality Certificate - Lot No.31323601
- Quality Certificate - Lot No.31323026