
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150cm² U-Shaped Canted Neck Cell Culture Flask with Plug Seal Cap
Product Number430823

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 150cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterile
- Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$285.48 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430823 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Flask Shape | U-shape |
Neck Style | Canted |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Plug seal |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 30 - 45 mL |
Sterile | Yes |
Graduation Range | 30 - 375 mL |
Surface Area | 150 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05925003
- Quality Certificate - Lot No.04525002
- Quality Certificate - Lot No.02225001
- Quality Certificate - Lot No.33824012
- Quality Certificate - Lot No.30824011
- Quality Certificate - Lot No.30424010
- Quality Certificate - Lot No.30124009
- Quality Certificate - Lot No.24024008
- Quality Certificate - Lot No.18524007
- Quality Certificate - Lot No.17124006
- Quality Certificate - Lot No.12924005
- Quality Certificate - Lot No.10324004
- Quality Certificate - Lot No.10024003
- Quality Certificate - Lot No.05424002
- Quality Certificate - Lot No.03524001
- Quality Certificate - Lot No.34523005
- Quality Certificate - Lot No.31823004
- Quality Certificate - Lot No.26723003
- Quality Certificate - Lot No.19923002
- Quality Certificate - Lot No.01823001
- Quality Certificate - Lot No.06722501
- Quality Certificate - Lot No.25621008
- Quality Certificate - Lot No.25221007
- Quality Certificate - Lot No.21221006
- Quality Certificate - Lot No.19521005
- Quality Certificate - Lot No.19121004
- Quality Certificate - Lot No.18421003
- Quality Certificate - Lot No.15221002