
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 5 per Bag, 40 per Case
Product Number430851

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized by gamma radiation and nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$530.68 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 430851 |
Qty./Pk | 5 / Pk |
Qty./Cs | 40 / Cs |
Brand | Corning® |
Cell Growth Area | 850 cm² |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Easy Grip |
Cap Material | High density polyethylene |
Cap Diameter | 48 mm |
Cap Color | Orange |
Graduations | Yes |
Feature | Disposable |
Sterile | Yes |
Recommended Medium Volume | 170 - 255 mL |
O.D. | 117 mm (approx.) |
Height | 271 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35724502
- Quality Certificate - Lot No.35624501
- Quality Certificate - Lot No.35524500
- Quality Certificate - Lot No.25624006
- Quality Certificate - Lot No.22024005
- Quality Certificate - Lot No.15424004
- Quality Certificate - Lot No.14824003
- Quality Certificate - Lot No.06824002
- Quality Certificate - Lot No.03224001
- Quality Certificate - Lot No.31923007
- Quality Certificate - Lot No.31123006
- Quality Certificate - Lot No.30923005
- Quality Certificate - Lot No.26623004
- Quality Certificate - Lot No.26423003
- Quality Certificate - Lot No.26323002
- Quality Certificate - Lot No.26123001
- Quality Certificate - Lot No.09123500
- Quality Certificate - Lot No.06023001
- Quality Certificate - Lot No.22622503
- Quality Certificate - Lot No.18922502
- Quality Certificate - Lot No.18622501
- Quality Certificate - Lot No.17822500
- Quality Certificate - Lot No.05622002
- Quality Certificate - Lot No.05322001
- Quality Certificate - Lot No.03721003
- Quality Certificate - Lot No.03721002
- Quality Certificate - Lot No.03521001
- Quality Certificate - Lot No.32120509
- Quality Certificate - Lot No.31620508
- Quality Certificate - Lot No.28020507