
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 175cm² U-Shaped Angled Neck Cell Culture Flask with Phenolic-Style Cap
Product Number431085

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is suggested replacement for 3150.)
- 175cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterile
- Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$491.14 per case
Added to Your Shopping Cart
Details
Product Number | 431085 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Flask Shape | U-shape |
Neck Style | Angled |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Phenolic style |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Black |
Recommended Medium Volume | 35 - 52.5 mL |
Sterile | Yes |
Graduation Range | 50 - 500 mL |
Surface Area | 175 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03225001
- Quality Certificate - Lot No.36524009
- Quality Certificate - Lot No.31424008
- Quality Certificate - Lot No.26124007
- Quality Certificate - Lot No.26024006
- Quality Certificate - Lot No.26024005
- Quality Certificate - Lot No.21624004
- Quality Certificate - Lot No.14424003
- Quality Certificate - Lot No.11724002
- Quality Certificate - Lot No.02124001
- Quality Certificate - Lot No.26423503
- Quality Certificate - Lot No.18223502
- Quality Certificate - Lot No.15623501
- Quality Certificate - Lot No.08323500
- Quality Certificate - Lot No.18922501
- Quality Certificate - Lot No.18622500
- Quality Certificate - Lot No.33620006
- Quality Certificate - Lot No.31820503
- Quality Certificate - Lot No.23020005
- Quality Certificate - Lot No.20920004
- Quality Certificate - Lot No.16020003
- Quality Certificate - Lot No.14820002
- Quality Certificate - Lot No.13520502
- Quality Certificate - Lot No.10420501
- Quality Certificate - Lot No.03520001
- Quality Certificate - Lot No.33119503
- Quality Certificate - Lot No.25319502
- Quality Certificate - Lot No.22619501
- Quality Certificate - Lot No.18919005
- Quality Certificate - Lot No.18319004