
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 28 mm Diameter Syringe Filters, 0.8 µm Pore SFCA Membrane, Sterile, Individually Packaged, 50/Case
Product Number431221

These Corning® syringe filters have acrylic copolymer housings, female Luer lock inlets and male Luer slip outlets.
- Surfactant-free cellulose acetate (SFCA) membranes provide the lowest protein binding
- 100% integrity tested, sterile and nonpyrogenic and noncytotoxic
- Manufactured in accordance with ISO 9001 standards
$188.32 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431221 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Filter Style | Pressure syringe |
Membrane Material | Surfactant free cellulose |
Membrane Pore Size | 0.8 µm |
Membrane Diameter | 28 mm |
Packaging | Individually wrapped |
Housing Material | Acrylic copolymer |
Inlet | Female Luer lock |
Outlet | Male Luer slip |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02425011
- Quality Certificate - Lot No.20823029
- Quality Certificate - Lot No.28622047
- Quality Certificate - Lot No.27122046
- Quality Certificate - Lot No.15022025
- Quality Certificate - Lot No.18721042
- Quality Certificate - Lot No.18121041
- Quality Certificate - Lot No.26520047
- Quality Certificate - Lot No.09820018
- Quality Certificate - Lot No.04420009
- Quality Certificate - Lot No.29719063
- Quality Certificate - Lot No.23919043
- Quality Certificate - Lot No.09319017
- Quality Certificate - Lot No.03719006
- Quality Certificate - Lot No.31018052
- Quality Certificate - Lot No.13718023
- Quality Certificate - Lot No.34017075
- Quality Certificate - Lot No.24317054
- Quality Certificate - Lot No.33316080
- Quality Certificate - Lot No.14616041
- Quality Certificate - Lot No.08316020
- Quality Certificate - Lot No.07116015
- Quality Certificate - Lot No.01916002
- Quality Certificate - Lot No.25115060
- Quality Certificate - Lot No.17515044
- Quality Certificate - Lot No.07715023
- Quality Certificate - Lot No.01215009
- Quality Certificate - Lot No.31014072
- Quality Certificate - Lot No.18414048
- Quality Certificate - Lot No.15614043