
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 28 mm Diameter Syringe Filters, 0.2 µm Pore PES Membrane, Sterile, Individually Packaged, 50/Case
Product Number431229

These Corning® syringe filters have acrylic copolymer housings, female Luer lock inlets and male Luer slip outlets.
- Polyethersulfone (PES) membranes provide the fastest flow rates, low protein binding and low extractables
- 100% integrity tested, sterile and nonpyrogenic and noncytotoxic
- Manufactured in accordance with ISO 9001 standards
$188.32 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431229 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Filter Style | Pressure syringe |
Membrane Material | Polyethersulfone |
Membrane Pore Size | 0.2 µm |
Membrane Diameter | 28 mm |
Packaging | Individually wrapped |
Housing Material | Acrylic copolymer |
Inlet | Female Luer lock |
Outlet | Male Luer slip |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03525014
- Quality Certificate - Lot No.02025010
- Quality Certificate - Lot No.00925001
- Quality Certificate - Lot No.34724077
- Quality Certificate - Lot No.33024073
- Quality Certificate - Lot No.32724071
- Quality Certificate - Lot No.30324064
- Quality Certificate - Lot No.22924052
- Quality Certificate - Lot No.19724044
- Quality Certificate - Lot No.15524036
- Quality Certificate - Lot No.13424030
- Quality Certificate - Lot No.09924026
- Quality Certificate - Lot No.06624019
- Quality Certificate - Lot No.05124016
- Quality Certificate - Lot No.03924013
- Quality Certificate - Lot No.31123053
- Quality Certificate - Lot No.27023048
- Quality Certificate - Lot No.26823047
- Quality Certificate - Lot No.19923015
- Quality Certificate - Lot No.33522059
- Quality Certificate - Lot No.31122054
- Quality Certificate - Lot No.21622041
- Quality Certificate - Lot No.17922029
- Quality Certificate - Lot No.17922028
- Quality Certificate - Lot No.17922027
- Quality Certificate - Lot No.04922007
- Quality Certificate - Lot No.25821061
- Quality Certificate - Lot No.24221055
- Quality Certificate - Lot No.21021050
- Quality Certificate - Lot No.20421048