Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 3L Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap
Product Number431252
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Fernbach design increases surface area for gas exchange
- Made from optically-clear polycarbonate
- Ideal for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
$391.66 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431252 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Style | Vented |
Cap Material | Polypropylene |
Cap Color | Orange |
Sterile | Yes |
Feature | Disposable |
Capacity | 3000 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09224002
- Quality Certificate - Lot No.30923014
- Quality Certificate - Lot No.30323013
- Quality Certificate - Lot No.28323012
- Quality Certificate - Lot No.26823011
- Quality Certificate - Lot No.24823010
- Quality Certificate - Lot No.24623009
- Quality Certificate - Lot No.24523008
- Quality Certificate - Lot No.24323007
- Quality Certificate - Lot No.24023006
- Quality Certificate - Lot No.23623005
- Quality Certificate - Lot No.01923004
- Quality Certificate - Lot No.01723003
- Quality Certificate - Lot No.00923002
- Quality Certificate - Lot No.00523001
- Quality Certificate - Lot No.35722026
- Quality Certificate - Lot No.28322025
- Quality Certificate - Lot No.27922024
- Quality Certificate - Lot No.27822023
- Quality Certificate - Lot No.27722022
- Quality Certificate - Lot No.27622021
- Quality Certificate - Lot No.27222020
- Quality Certificate - Lot No.26422019
- Quality Certificate - Lot No.23622018
- Quality Certificate - Lot No.23122017
- Quality Certificate - Lot No.22822016
- Quality Certificate - Lot No.14022015
- Quality Certificate - Lot No.13922014
- Quality Certificate - Lot No.13722013
- Quality Certificate - Lot No.12922012