Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 3 L PETG Erlenmeyer (Fernbach Design) Flask with Vent Cap
Product Number431282
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Made from optically-clear polyethylene terephthalate (PETG)
- Ideal for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
Added to Your Shopping Cart
Details
Product Number | 431282 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Cap Style | Vented |
Cap Material | Polypropylene |
Cap Color | Orange |
Sterile | Yes |
Feature | Disposable |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05424002
- Quality Certificate - Lot No.03624001
- Quality Certificate - Lot No.31623001
- Quality Certificate - Lot No.25122003
- Quality Certificate - Lot No.14522002
- Quality Certificate - Lot No.03422001
- Quality Certificate - Lot No.31621010
- Quality Certificate - Lot No.23721009
- Quality Certificate - Lot No.23721008
- Quality Certificate - Lot No.17421007
- Quality Certificate - Lot No.17421006
- Quality Certificate - Lot No.03921005
- Quality Certificate - Lot No.03921004
- Quality Certificate - Lot No.03521003
- Quality Certificate - Lot No.02721001
- Quality Certificate - Lot No.28220007
- Quality Certificate - Lot No.26120006
- Quality Certificate - Lot No.26020005
- Quality Certificate - Lot No.16920004
- Quality Certificate - Lot No.12220003
- Quality Certificate - Lot No.12120002
- Quality Certificate - Lot No.05220001
- Quality Certificate - Lot No.35219005
- Quality Certificate - Lot No.35019004
- Quality Certificate - Lot No.28419003
- Quality Certificate - Lot No.06719002
- Quality Certificate - Lot No.06619001
- Quality Certificate - Lot No.31818002
- Quality Certificate - Lot No.20818001
- Quality Certificate - Lot No.17217001