Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2 mL Green Cap Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom
Product Number431419
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- 2 mL capacity with round bottom
- Self-standing design
- Black graduations and larger marking spots for easier filling and sample identification
- Manufactured from polypropylene to withstand temperatures to -196°C
- Silicone washer for a secure seal
- Vials may be color coded with inserts (see Cat. No. 430499)
- Special base design allows vials to be locked into cryogenic rack and tray (Cat. No. 431131) for single-handed manipulation
- Sterilized by gamma radiation
- Nonpyrogenic and DNase/RNase-free
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$417.27 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431419 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Bar Coded | No |
Bottom Style | Round self-standing |
Cap Color | Green |
Cap Material | Polypropylene |
Cap Style | Internal threaded |
Capacity | 2 mL |
Color | Natural |
Self Standing | Yes |
Silcone Washer | Yes |
Sterile | Yes |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.30923042
- Quality Certificate - Lot No.29523035
- Quality Certificate - Lot No.24723021
- Quality Certificate - Lot No.25222048
- Quality Certificate - Lot No.25222047
- Quality Certificate - Lot No.09522056
- Quality Certificate - Lot No.09022051
- Quality Certificate - Lot No.19521061
- Quality Certificate - Lot No.09021037
- Quality Certificate - Lot No.02021048
- Quality Certificate - Lot No.13920121
- Quality Certificate - Lot No.01720041
- Quality Certificate - Lot No.30819054
- Quality Certificate - Lot No.26619178
- Quality Certificate - Lot No.14919082
- Quality Certificate - Lot No.05119064
- Quality Certificate - Lot No.26818085
- Quality Certificate - Lot No.13018002
- Quality Certificate - Lot No.11818001
- Quality Certificate - Lot No.35017009
- Quality Certificate - Lot No.34117008
- Quality Certificate - Lot No.27117007
- Quality Certificate - Lot No.22117006
- Quality Certificate - Lot No.17517005
- Quality Certificate - Lot No.15717004
- Quality Certificate - Lot No.12917003
- Quality Certificate - Lot No.08817002
- Quality Certificate - Lot No.01717001
- Quality Certificate - Lot No.30716002
- Quality Certificate - Lot No.15316001