Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Polycarbonate Erlenmeyer Flask with 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile
Product Number431510
Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
$801.38 per case
Out of Stock
Product Number | 431510 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Material | Polypropylene |
Cap Color | Orange |
Neck O.D. | 43 |
Sterile | Yes |
Feature | Disposable |
Capacity | 1000 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Graduation Interval | 50 mL |
- Quality Certificate - Lot No.34623003
- Quality Certificate - Lot No.29123002
- Quality Certificate - Lot No.22323001
- Quality Certificate - Lot No.31222008
- Quality Certificate - Lot No.25922007
- Quality Certificate - Lot No.20622006
- Quality Certificate - Lot No.19922005
- Quality Certificate - Lot No.15122004
- Quality Certificate - Lot No.10322003
- Quality Certificate - Lot No.06322002
- Quality Certificate - Lot No.01322001
- Quality Certificate - Lot No.28721001
- Quality Certificate - Lot No.32619008
- Quality Certificate - Lot No.29719007
- Quality Certificate - Lot No.27019006
- Quality Certificate - Lot No.26919005
- Quality Certificate - Lot No.20719004
- Quality Certificate - Lot No.19319003
- Quality Certificate - Lot No.19219002
- Quality Certificate - Lot No.12319001
- Quality Certificate - Lot No.23518003
- Quality Certificate - Lot No.13518002
- Quality Certificate - Lot No.00918001
- Quality Certificate - Lot No.21317003
- Quality Certificate - Lot No.17517002
- Quality Certificate - Lot No.03217001
- Quality Certificate - Lot No.27216002
- Quality Certificate - Lot No.13116001
- Quality Certificate - Lot No.21115002
- Quality Certificate - Lot No.01915001